Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Models - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009
Operational

API - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Device Data Receiver - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Remote Connection - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Over The Air Updates - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

OAK - Setup - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2008 · 100.0%Jan 2009 · 100.0%Feb · 100.0%
Dec 2008
Jan 2009
Feb 2009

Notice history

View current status

Feb 2009

No notices reported this month

Jan 2009

No notices reported this month

Dec 2008

No notices reported this month

Previous

Dec 2008 to Feb 2009

Next