Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Models - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848
Operational

API - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Device Data Receiver - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Remote Connection - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Over The Air Updates - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

OAK - Setup - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1847 · 100.0%Jan 1848 · 100.0%Feb · 100.0%
Dec 1847
Jan 1848
Feb 1848

Notice history

View current status

Feb 1848

No notices reported this month

Jan 1848

No notices reported this month

Dec 1847

No notices reported this month

Previous

Dec 1847 to Feb 1848

Next