Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

Models - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849
Operational

API - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

Device Data Receiver - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

Remote Connection - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

Over The Air Updates - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

OAK - Setup - Operational

100% - uptime
Nov 1848 · 100.0%Dec · 100.0%Jan 1849 · 100.0%
Nov 1848
Dec 1848
Jan 1849

Notice history

Jan 1849

No notices reported this month

Dec 1848

No notices reported this month

Nov 1848

No notices reported this month

Nov 1848 to Jan 1849

Next