Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

Models - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852
Operational

API - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

Device Data Receiver - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

Remote Connection - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

Over The Air Updates - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

OAK - Setup - Operational

100% - uptime
Nov 1851 · 100.0%Dec · 100.0%Jan 1852 · 100.0%
Nov 1851
Dec 1851
Jan 1852

Notice history

Jan 1852

No notices reported this month

Dec 1851

No notices reported this month

Nov 1851

No notices reported this month

Nov 1851 to Jan 1852

Next