Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

Models - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853
Operational

API - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

Device Data Receiver - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

Remote Connection - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

Over The Air Updates - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

OAK - Setup - Operational

100% - uptime
Nov 1852 · 100.0%Dec · 100.0%Jan 1853 · 100.0%
Nov 1852
Dec 1852
Jan 1853

Notice history

Jan 1853

No notices reported this month

Dec 1852

No notices reported this month

Nov 1852

No notices reported this month

Nov 1852 to Jan 1853

Next