Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Models - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854
Operational

API - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Device Data Receiver - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Remote Connection - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Over The Air Updates - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

OAK - Setup - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1853 · 100.0%Jan 1854 · 100.0%Feb · 100.0%
Dec 1853
Jan 1854
Feb 1854

Notice history

View current status

Feb 1854

No notices reported this month

Jan 1854

No notices reported this month

Dec 1853

No notices reported this month

Previous

Dec 1853 to Feb 1854

Next