Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Models - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855
Operational

API - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Device Data Receiver - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Remote Connection - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Over The Air Updates - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

OAK - Setup - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1854 · 100.0%Jan 1855 · 100.0%Feb · 100.0%
Dec 1854
Jan 1855
Feb 1855

Notice history

View current status

Feb 1855

No notices reported this month

Jan 1855

No notices reported this month

Dec 1854

No notices reported this month

Previous

Dec 1854 to Feb 1855

Next