Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Models - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856
Operational

API - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Device Data Receiver - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Remote Connection - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Over The Air Updates - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

OAK - Setup - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1855 · 100.0%Jan 1856 · 100.0%Feb · 100.0%
Dec 1855
Jan 1856
Feb 1856

Notice history

View current status

Feb 1856

No notices reported this month

Jan 1856

No notices reported this month

Dec 1855

No notices reported this month

Previous

Dec 1855 to Feb 1856

Next