Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Models - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857
Operational

API - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Device Data Receiver - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Remote Connection - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Over The Air Updates - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

OAK - Setup - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1856 · 100.0%Jan 1857 · 100.0%Feb · 100.0%
Dec 1856
Jan 1857
Feb 1857

Notice history

View current status

Feb 1857

No notices reported this month

Jan 1857

No notices reported this month

Dec 1856

No notices reported this month

Previous

Dec 1856 to Feb 1857

Next