Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Models - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858
Operational

API - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Device Data Receiver - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Remote Connection - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Over The Air Updates - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

OAK - Setup - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1857 · 100.0%Jan 1858 · 100.0%Feb · 100.0%
Dec 1857
Jan 1858
Feb 1858

Notice history

View current status

Feb 1858

No notices reported this month

Jan 1858

No notices reported this month

Dec 1857

No notices reported this month

Previous

Dec 1857 to Feb 1858

Next