Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Models - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859
Operational

API - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Device Data Receiver - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Remote Connection - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Over The Air Updates - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

OAK - Setup - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1858 · 100.0%Jan 1859 · 100.0%Feb · 100.0%
Dec 1858
Jan 1859
Feb 1859

Notice history

View current status

Feb 1859

No notices reported this month

Jan 1859

No notices reported this month

Dec 1858

No notices reported this month

Previous

Dec 1858 to Feb 1859

Next