Luxonis - Notice history

Website - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

Models - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010
Operational

API - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

Device Data Receiver - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

Remote Connection - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

Over The Air Updates - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

OAK - Setup - Operational

100% - uptime
Nov 2009 · 100.0%Dec · 100.0%Jan 2010 · 100.0%
Nov 2009
Dec 2009
Jan 2010

Notice history

Jan 2010

No notices reported this month

Dec 2009

No notices reported this month

Nov 2009

No notices reported this month

Nov 2009 to Jan 2010

Next