Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Models - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860
Operational

API - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Device Data Receiver - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Remote Connection - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Over The Air Updates - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

OAK - Setup - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1859 · 100.0%Jan 1860 · 100.0%Feb · 100.0%
Dec 1859
Jan 1860
Feb 1860

Notice history

View current status

Feb 1860

No notices reported this month

Jan 1860

No notices reported this month

Dec 1859

No notices reported this month

Previous

Dec 1859 to Feb 1860

Next