Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Models - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861
Operational

API - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Device Data Receiver - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Remote Connection - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Over The Air Updates - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

OAK - Setup - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1860 · 100.0%Jan 1861 · 100.0%Feb · 100.0%
Dec 1860
Jan 1861
Feb 1861

Notice history

View current status

Feb 1861

No notices reported this month

Jan 1861

No notices reported this month

Dec 1860

No notices reported this month

Previous

Dec 1860 to Feb 1861

Next