Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Models - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862
Operational

API - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Device Data Receiver - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Remote Connection - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Over The Air Updates - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

OAK - Setup - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1861 · 100.0%Jan 1862 · 100.0%Feb · 100.0%
Dec 1861
Jan 1862
Feb 1862

Notice history

View current status

Feb 1862

No notices reported this month

Jan 1862

No notices reported this month

Dec 1861

No notices reported this month

Previous

Dec 1861 to Feb 1862

Next