Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Models - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863
Operational

API - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Device Data Receiver - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Remote Connection - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Over The Air Updates - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

OAK - Setup - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1862 · 100.0%Jan 1863 · 100.0%Feb · 100.0%
Dec 1862
Jan 1863
Feb 1863

Notice history

View current status

Feb 1863

No notices reported this month

Jan 1863

No notices reported this month

Dec 1862

No notices reported this month

Previous

Dec 1862 to Feb 1863

Next