Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Models - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866
Operational

API - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Device Data Receiver - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Remote Connection - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Over The Air Updates - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

OAK - Setup - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1865 · 100.0%Jan 1866 · 100.0%Feb · 100.0%
Dec 1865
Jan 1866
Feb 1866

Notice history

View current status

Feb 1866

No notices reported this month

Jan 1866

No notices reported this month

Dec 1865

No notices reported this month

Previous

Dec 1865 to Feb 1866

Next