Luxonis - Notice history

Website - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

Models - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011
Operational

API - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

Device Data Receiver - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

Remote Connection - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

Over The Air Updates - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

OAK - Setup - Operational

100% - uptime
Nov 2010 · 100.0%Dec · 100.0%Jan 2011 · 100.0%
Nov 2010
Dec 2010
Jan 2011

Notice history

Jan 2011

No notices reported this month

Dec 2010

No notices reported this month

Nov 2010

No notices reported this month

Nov 2010 to Jan 2011

Next