Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Models - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870
Operational

API - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Device Data Receiver - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Remote Connection - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Over The Air Updates - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

OAK - Setup - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1869 · 100.0%Jan 1870 · 100.0%Feb · 100.0%
Dec 1869
Jan 1870
Feb 1870

Notice history

View current status

Feb 1870

No notices reported this month

Jan 1870

No notices reported this month

Dec 1869

No notices reported this month

Previous

Dec 1869 to Feb 1870

Next