Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Models - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871
Operational

API - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Device Data Receiver - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Remote Connection - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Over The Air Updates - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

OAK - Setup - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1870 · 100.0%Jan 1871 · 100.0%Feb · 100.0%
Dec 1870
Jan 1871
Feb 1871

Notice history

View current status

Feb 1871

No notices reported this month

Jan 1871

No notices reported this month

Dec 1870

No notices reported this month

Previous

Dec 1870 to Feb 1871

Next