Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Models - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872
Operational

API - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Device Data Receiver - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Remote Connection - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Over The Air Updates - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

OAK - Setup - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1871 · 100.0%Jan 1872 · 100.0%Feb · 100.0%
Dec 1871
Jan 1872
Feb 1872

Notice history

View current status

Feb 1872

No notices reported this month

Jan 1872

No notices reported this month

Dec 1871

No notices reported this month

Previous

Dec 1871 to Feb 1872

Next