Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Models - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873
Operational

API - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Device Data Receiver - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Remote Connection - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Over The Air Updates - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

OAK - Setup - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1872 · 100.0%Jan 1873 · 100.0%Feb · 100.0%
Dec 1872
Jan 1873
Feb 1873

Notice history

View current status

Feb 1873

No notices reported this month

Jan 1873

No notices reported this month

Dec 1872

No notices reported this month

Previous

Dec 1872 to Feb 1873

Next