Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Models - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874
Operational

API - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Device Data Receiver - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Remote Connection - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Over The Air Updates - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

OAK - Setup - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1873 · 100.0%Jan 1874 · 100.0%Feb · 100.0%
Dec 1873
Jan 1874
Feb 1874

Notice history

View current status

Feb 1874

No notices reported this month

Jan 1874

No notices reported this month

Dec 1873

No notices reported this month

Previous

Dec 1873 to Feb 1874

Next