Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

Models - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876
Operational

API - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

Device Data Receiver - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

Remote Connection - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

Over The Air Updates - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

OAK - Setup - Operational

100% - uptime
Nov 1875 · 100.0%Dec · 100.0%Jan 1876 · 100.0%
Nov 1875
Dec 1875
Jan 1876

Notice history

Jan 1876

No notices reported this month

Dec 1875

No notices reported this month

Nov 1875

No notices reported this month

Nov 1875 to Jan 1876

Next