Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1876 · 100.0%Jan 1877 · 100.0%Feb · 100.0%
Dec 1876
Jan 1877
Feb 1877

API - Operational

100% - uptime
Dec 1876 · 100.0%Jan 1877 · 100.0%Feb · 100.0%
Dec 1876
Jan 1877
Feb 1877

Device Data Receiver - Operational

100% - uptime
Dec 1876 · 100.0%Jan 1877 · 100.0%Feb · 100.0%
Dec 1876
Jan 1877
Feb 1877

Models - Operational

100% - uptime
Dec 1876 · 100.0%Jan 1877 · 100.0%Feb · 100.0%
Dec 1876
Jan 1877
Feb 1877

Remote Connection - Operational

100% - uptime
Dec 1876 · 100.0%Jan 1877 · 100.0%Feb · 100.0%
Dec 1876
Jan 1877
Feb 1877

Over The Air Updates - Operational

100% - uptime
Dec 1876 · 100.0%Jan 1877 · 100.0%Feb · 100.0%
Dec 1876
Jan 1877
Feb 1877

Documentation - Operational

100% - uptime
Dec 1876 · 100.0%Jan 1877 · 100.0%Feb · 100.0%
Dec 1876
Jan 1877
Feb 1877

Notice history

Feb 1877

No notices reported this month

Jan 1877

No notices reported this month

Dec 1876

No notices reported this month

Dec 1876 to Feb 1877

Next