Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

Models - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878
Operational

API - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

Device Data Receiver - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

Remote Connection - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

Over The Air Updates - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

OAK - Setup - Operational

100% - uptime
Nov 1877 · 100.0%Dec · 100.0%Jan 1878 · 100.0%
Nov 1877
Dec 1877
Jan 1878

Notice history

Jan 1878

No notices reported this month

Dec 1877

No notices reported this month

Nov 1877

No notices reported this month

Nov 1877 to Jan 1878

Next