Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Models - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880
Operational

API - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Device Data Receiver - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Remote Connection - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Over The Air Updates - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

OAK - Setup - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1879 · 100.0%Jan 1880 · 100.0%Feb · 100.0%
Dec 1879
Jan 1880
Feb 1880

Notice history

View current status

Feb 1880

No notices reported this month

Jan 1880

No notices reported this month

Dec 1879

No notices reported this month

Previous

Dec 1879 to Feb 1880

Next