Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Models - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881
Operational

API - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Device Data Receiver - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Remote Connection - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Over The Air Updates - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

OAK - Setup - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1880 · 100.0%Jan 1881 · 100.0%Feb · 100.0%
Dec 1880
Jan 1881
Feb 1881

Notice history

View current status

Feb 1881

No notices reported this month

Jan 1881

No notices reported this month

Dec 1880

No notices reported this month

Previous

Dec 1880 to Feb 1881

Next