Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

Models - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884
Operational

API - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

Device Data Receiver - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

Remote Connection - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

Over The Air Updates - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

OAK - Setup - Operational

100% - uptime
Nov 1883 · 100.0%Dec · 100.0%Jan 1884 · 100.0%
Nov 1883
Dec 1883
Jan 1884

Notice history

Jan 1884

No notices reported this month

Dec 1883

No notices reported this month

Nov 1883

No notices reported this month

Nov 1883 to Jan 1884

Next