Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

Models - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888
Operational

API - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

Device Data Receiver - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

Remote Connection - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

Over The Air Updates - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

OAK - Setup - Operational

100% - uptime
Nov 1887 · 100.0%Dec · 100.0%Jan 1888 · 100.0%
Nov 1887
Dec 1887
Jan 1888

Notice history

Jan 1888

No notices reported this month

Dec 1887

No notices reported this month

Nov 1887

No notices reported this month

Nov 1887 to Jan 1888

Next