Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

Models - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889
Operational

API - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

Device Data Receiver - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

Remote Connection - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

Over The Air Updates - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

OAK - Setup - Operational

100% - uptime
Nov 1888 · 100.0%Dec · 100.0%Jan 1889 · 100.0%
Nov 1888
Dec 1888
Jan 1889

Notice history

Jan 1889

No notices reported this month

Dec 1888

No notices reported this month

Nov 1888

No notices reported this month

Nov 1888 to Jan 1889

Next