Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Models - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890
Operational

API - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Device Data Receiver - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Remote Connection - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Over The Air Updates - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

OAK - Setup - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1889 · 100.0%Jan 1890 · 100.0%Feb · 100.0%
Dec 1889
Jan 1890
Feb 1890

Notice history

View current status

Feb 1890

No notices reported this month

Jan 1890

No notices reported this month

Dec 1889

No notices reported this month

Previous

Dec 1889 to Feb 1890

Next