Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Models - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893
Operational

API - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Device Data Receiver - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Remote Connection - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Over The Air Updates - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

OAK - Setup - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1892 · 100.0%Jan 1893 · 100.0%Feb · 100.0%
Dec 1892
Jan 1893
Feb 1893

Notice history

View current status

Feb 1893

No notices reported this month

Jan 1893

No notices reported this month

Dec 1892

No notices reported this month

Previous

Dec 1892 to Feb 1893

Next