Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

Models - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894
Operational

API - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

Device Data Receiver - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

Remote Connection - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

Over The Air Updates - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

OAK - Setup - Operational

100% - uptime
Nov 1893 · 100.0%Dec · 100.0%Jan 1894 · 100.0%
Nov 1893
Dec 1893
Jan 1894

Notice history

Jan 1894

No notices reported this month

Dec 1893

No notices reported this month

Nov 1893

No notices reported this month

Nov 1893 to Jan 1894

Next