Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

Models - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896
Operational

API - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

Device Data Receiver - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

Remote Connection - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

Over The Air Updates - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

OAK - Setup - Operational

100% - uptime
Nov 1895 · 100.0%Dec · 100.0%Jan 1896 · 100.0%
Nov 1895
Dec 1895
Jan 1896

Notice history

Jan 1896

No notices reported this month

Dec 1895

No notices reported this month

Nov 1895

No notices reported this month

Nov 1895 to Jan 1896

Next