Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Models - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897
Operational

API - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Device Data Receiver - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Remote Connection - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Over The Air Updates - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

OAK - Setup - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1896 · 100.0%Jan 1897 · 100.0%Feb · 100.0%
Dec 1896
Jan 1897
Feb 1897

Notice history

View current status

Feb 1897

No notices reported this month

Jan 1897

No notices reported this month

Dec 1896

No notices reported this month

Previous

Dec 1896 to Feb 1897

Next