Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

Models - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899
Operational

API - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

Device Data Receiver - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

Remote Connection - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

Over The Air Updates - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

OAK - Setup - Operational

100% - uptime
Nov 1898 · 100.0%Dec · 100.0%Jan 1899 · 100.0%
Nov 1898
Dec 1898
Jan 1899

Notice history

Jan 1899

No notices reported this month

Dec 1898

No notices reported this month

Nov 1898

No notices reported this month

Nov 1898 to Jan 1899

Next