Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Models - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901
Operational

API - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Device Data Receiver - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Remote Connection - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Over The Air Updates - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

OAK - Setup - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1900 · 100.0%Jan 1901 · 100.0%Feb · 100.0%
Dec 1900
Jan 1901
Feb 1901

Notice history

View current status

Feb 1901

No notices reported this month

Jan 1901

No notices reported this month

Dec 1900

No notices reported this month

Previous

Dec 1900 to Feb 1901

Next