Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Models - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906
Operational

API - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Device Data Receiver - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Remote Connection - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Over The Air Updates - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

OAK - Setup - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1905 · 100.0%Jan 1906 · 100.0%Feb · 100.0%
Dec 1905
Jan 1906
Feb 1906

Notice history

View current status

Feb 1906

No notices reported this month

Jan 1906

No notices reported this month

Dec 1905

No notices reported this month

Previous

Dec 1905 to Feb 1906

Next