Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Models - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907
Operational

API - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Device Data Receiver - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Remote Connection - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Over The Air Updates - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

OAK - Setup - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Notice history

Jan 1907

No notices reported this month

Dec 1906

No notices reported this month

Nov 1906

No notices reported this month

Nov 1906 to Jan 1907

Next