Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Models - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909
Operational

API - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Device Data Receiver - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Remote Connection - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Over The Air Updates - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

OAK - Setup - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1908 · 100.0%Jan 1909 · 100.0%Feb · 100.0%
Dec 1908
Jan 1909
Feb 1909

Notice history

View current status

Feb 1909

No notices reported this month

Jan 1909

No notices reported this month

Dec 1908

No notices reported this month

Previous

Dec 1908 to Feb 1909

Next