Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Models - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910
Operational

API - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Device Data Receiver - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Remote Connection - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Over The Air Updates - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

OAK - Setup - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1909 · 100.0%Jan 1910 · 100.0%Feb · 100.0%
Dec 1909
Jan 1910
Feb 1910

Notice history

View current status

Feb 1910

No notices reported this month

Jan 1910

No notices reported this month

Dec 1909

No notices reported this month

Previous

Dec 1909 to Feb 1910

Next