Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Models - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911
Operational

API - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Device Data Receiver - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Remote Connection - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Over The Air Updates - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

OAK - Setup - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1910 · 100.0%Jan 1911 · 100.0%Feb · 100.0%
Dec 1910
Jan 1911
Feb 1911

Notice history

View current status

Feb 1911

No notices reported this month

Jan 1911

No notices reported this month

Dec 1910

No notices reported this month

Previous

Dec 1910 to Feb 1911

Next