Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Models - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912
Operational

API - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Device Data Receiver - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Remote Connection - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Over The Air Updates - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

OAK - Setup - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Notice history

View current status

Feb 1912

No notices reported this month

Jan 1912

No notices reported this month

Dec 1911

No notices reported this month

Previous

Dec 1911 to Feb 1912

Next