Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Models - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913
Operational

API - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Device Data Receiver - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Remote Connection - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Over The Air Updates - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

OAK - Setup - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1912 · 100.0%Jan 1913 · 100.0%Feb · 100.0%
Dec 1912
Jan 1913
Feb 1913

Notice history

View current status

Feb 1913

No notices reported this month

Jan 1913

No notices reported this month

Dec 1912

No notices reported this month

Previous

Dec 1912 to Feb 1913

Next