Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Models - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914
Operational

API - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Device Data Receiver - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Remote Connection - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Over The Air Updates - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

OAK - Setup - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1913 · 100.0%Jan 1914 · 100.0%Feb · 100.0%
Dec 1913
Jan 1914
Feb 1914

Notice history

View current status

Feb 1914

No notices reported this month

Jan 1914

No notices reported this month

Dec 1913

No notices reported this month

Previous

Dec 1913 to Feb 1914

Next