Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Models - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916
Operational

API - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Device Data Receiver - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Remote Connection - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Over The Air Updates - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

OAK - Setup - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Notice history

View current status

Feb 1916

No notices reported this month

Jan 1916

No notices reported this month

Dec 1915

No notices reported this month

Previous

Dec 1915 to Feb 1916

Next