Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

API - Operational

100% - uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Device Data Receiver - Operational

100% - uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Models - Operational

100% - uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Remote Connection - Operational

100% - uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Over The Air Updates - Operational

100% - uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Documentation - Operational

100% - uptime
Dec 1915 · 100.0%Jan 1916 · 100.0%Feb · 100.0%
Dec 1915
Jan 1916
Feb 1916

Notice history

Feb 1916

No notices reported this month

Jan 1916

No notices reported this month

Dec 1915

No notices reported this month

Dec 1915 to Feb 1916

Next