Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Models - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016
Operational

API - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Device Data Receiver - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Remote Connection - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Over The Air Updates - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

OAK - Setup - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2015 · 100.0%Jan 2016 · 100.0%Feb · 100.0%
Dec 2015
Jan 2016
Feb 2016

Notice history

View current status

Feb 2016

No notices reported this month

Jan 2016

No notices reported this month

Dec 2015

No notices reported this month

Previous

Dec 2015 to Feb 2016

Next