Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

Models - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917
Operational

API - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

Device Data Receiver - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

Remote Connection - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

Over The Air Updates - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

OAK - Setup - Operational

100% - uptime
Nov 1916 · 100.0%Dec · 100.0%Jan 1917 · 100.0%
Nov 1916
Dec 1916
Jan 1917

Notice history

Jan 1917

No notices reported this month

Dec 1916

No notices reported this month

Nov 1916

No notices reported this month

Nov 1916 to Jan 1917

Next